8.1.1.1 Examples

Here are some examples of usage of the librarian. The following command:

xc8-ar -r myLib.a ctime.p1 init.p1

creates a library called myLib.a that contains the modules ctime.p1 and init.p1

The following command deletes the object module a.p1 from the library lcd.a:

xc8-ar -d lcd.a a.p1