4.6.14 Options for Code Generation Conventions

The options shown in the table below control machine-independent conventions used when generating code and are discussed in he sections that follow.

Table 4-32. Code Generation Convention Options
Option Controls
-f[no-]short-double The size of the double type.
-f[no-]short-float The size of the float type.