4.6.11 Options for Linking
The options shown in the table below control linker operations and are discussed in the sections that follow.
Option (links to explanatory section) |
Controls |
---|---|
-llibrary |
Which library files are scanned. |
-mc90lib |
Whether C90-compliant libraries will be linked. |
-m[no-]clink |
Generate and use linker options relevant for C programs. |
-mserial=options |
The insertion of a serial number in the output. |
-nodefaultlibs |
Whether library code is linked with the project. |
-nostartfiles |
Whether the runtime startup module is linked. |
-nostdlib |
Whether the library and startup code is linked with the project. |
-Wl,option |
Options to passed to the linker. |
-Xlinker option |
System-specific options to passed to the linker. |
--fill=options |
Filling of unused memory. |