5.2.2 Instruction Set Support

The compiler supports all instruction sets for PIC10/12/16 devices as well as the standard (legacy) PIC18 instruction set. The extended instruction mode available on some PIC18 devices is not currently supported and setting the configuration bit (typically XINST) to enable this instruction set will trigger an error from the compiler.