5.1.4 Implementation-Defined Behavior

Certain features of the ISO C standard have implementation-defined behavior. This means that the exact behavior of some C code can vary from compiler to compiler. The exact behavior of the compiler is detailed throughout this manual and is fully summarized in 11 Implementation-Defined Behavior.