9.2.6 EEPROM_READ Macro
A macro that reads data from the EEPROM memory space.
Include
<xc.h>
Prototype
unsigned char EEPROM_READ(scalar address);
Argument
address
- The EEPROM address to read
Remarks
This macro is available for all Mid-range devices that implement EEPROM. It is recommended that for PIC18 devices you use MPLAB MCC to generate EEPROM access code, if possible.
Unlike the eeprom_read
function, this macro does not wait
for any concurrent writes to EEPROM to conclude before performing the required
operation. It read the EEPROM and returns the value at the nominated
address
.
Example
#include <xc.h>
#include <stdio.h>
__EEPROM_DATA(0x00, 0x20, 0x40, 0x60, 0x80, 0x00, 0x00, 0x00);
void main(void) {
unsigned char byte;
SYSTEM_Initialize();
byte = eeprom_read(3);
printf("Byte at address 3 in EEPROM is %x\n", byte);
byte = EEPROM_READ(4);
printf("Byte at address 4 in EEPROM is %x\n", byte);
while (1) {
}
}
Example OutputByte at address 3 in EEPROM is 60
Byte at address 4 in EEPROM is 80