5.3.9.6 Ram And Rom Pointer-target Qualifiers

The __ram and __rom qualifiers ensure that pointers access targets only in a desired memory space. They do not affect the placement of pointers with which they are used. See 5.3.6.3 Data Pointers for more information.