3.3.2.1 How Do I Set The Configuration Bits?

These should be set in your code using the config pragma. You can have the MPLAB X IDE generate the appropriate pragmas for you, but this code must still be copied into a source file that is part of your project. See Configuration Bit Access, for details about how these bits are set.