8.2.3.15 Find And Delete Hexmate Option

If the delete form of the -find option (see Find Hexmate Option) is used, any matching sequences will be deleted from the output file. This implies removal of the data entirely, not replacing it with zero bytes.

To have the -find option perform deletion, append ,delete to the option, for example:
-find=ff@7fe0-7fff,delete
Attention: This function should be used with extreme caution and is not normally recommended for the removal of data or executable code.