3.3.3.2 How Do I Place A Variable Into A Unique Section?

Use the __section() specifier to have the variable positioned in a new section (psect). After this has been done, the section can be linked to the desired address by using the -Wl driver option. See Changing and Linking the Allocated Section for examples of both these operations.