5.8.6 Function Return Values
Values returned from functions are loaded into a register or placed on the stack used by that function. The mechanism will depend on the function model used by the function.
Values returned from functions are loaded into a register or placed on the stack used by that function. The mechanism will depend on the function model used by the function.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.