4.7.1.5 Options Page Features

The Options section of the Project Properties dialog in the MPLAB X IDE has the following features for all tools:
Table 4-32. Page Features Options
ResetReset the page to default values.
Additional optionsEnter options in a command-line (non-GUI) format.
Option DescriptionClick on an option name to see information on the option in this window. Not all options have information in this window.
Generated Command LineClick on an option name to see the command-line equivalent of the option in this window.

If you are using the MPLAB Extension in VS Code, use the Filter field at the top of the page to help locate the option you need to change.