7.1.6 E: Specify Error File
The -Eerrfile option makes the linker write all
error messages to the specified file instead of the screen, which is the
default standard error destination.
The -Eerrfile option makes the linker write all
error messages to the specified file instead of the screen, which is the
default standard error destination.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.