7.1.11 I: Ignore Undefined Symbols
Usually, failure to resolve a reference to an undefined symbol is a
fatal error. Using the -I option causes undefined symbols to be treated
as warnings, instead.
Usually, failure to resolve a reference to an undefined symbol is a
fatal error. Using the -I option causes undefined symbols to be treated
as warnings, instead.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.