5.1.2 Divergence from the C90 Standard
The C language implemented on MPLAB XC8 C Compiler can diverge from the C90 Standard in several areas detailed in the sections below.
The C language implemented on MPLAB XC8 C Compiler can diverge from the C90 Standard in several areas detailed in the sections below.
DS-50002737L
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.