Introduction
Microchip’s Serial Digital Interface (SDI) solution is a 2-board solution, supports HD/3G/6G/12G rates and is compliant with the SMPTE standards. The board is equipped with BNC connectors and the necessary clocking circuitry to facilitate hassle-free evaluation of the solution.
Microchip’s SDI FMC daughter card is the hardware evaluation platform for evaluating and testing the Serial Digital interface IP. The daughter card works with the PolarFire® video kit, which features the PolarFire FPGA device. This kit needs to be purchased separately. The kit is purpose-built for effortless prototyping of popular imaging and video protocols including MIPI CSI-2 TX, MIPI CSI-2 RX, HDMI 1.4 TX, HDMI2.0, DSI, and HD/3G/6G SDI. With a 300K logic element (LE) PolarFire FPGA with DDR4 and SPI-flash, the kit is ideally suited for mid-bandwidth imaging and video applications.
| Quantity | Description |
|---|---|
| 1 | SDI FMC Board (VIDEO-DC-SDI) |
| 1 | Coaxial BNC to BNC Male to Male |
| 1 | Quickstart card |