Setting Up the Board
To set up the PolarFire Video Kit (MPF300-VIDEO-KIT-NS) to run this demo, perform the following steps:
- Connect the FMC connector 3-J4 on SDI board to the FMC connector and J14 on the PolarFire video kit.
- Connect the TX(3_J1) and RX(3_J1) BNC connectors on the SDI board using a BNC cable.
- Insert the dual camera module into J38 on the PolarFire video kit.Note: Ensure to remove the camera lens caps.
- Connect the 12V power supply to connector J20 on the PolarFire video kit.
- Connect a HDMI monitor cable to the J1 connector on the PolarFire video kit.
- Power on the PolarFire video kit by
sliding SW4 to the ON position.
A color-bar pattern or a camera image is displayed on the HDMI monitor.