1.1 Minimum Required Versions for Main Dependencies

The minimum required versions for the main dependencies are as follows:

ToolMinimum Required Version (Note 1)
CMake3.20.5
Python3.10
Devicetree compiler1.4.6
Note:
  1. If Ubuntu version is older than 22.04, it is necessary to add extra repositories to meet the minimum required versions.

    Download and execute the Kitware archive script to add the Kitware APT repository to your sources list.

    $ wget https://apt.kitware.com/kitware-archive.sh

    $ sudo bash kitware-archive.sh