1 What is the Clock Reference System Driver?
The Clock Reference (CLKREF) output module provides the ability to send a clock signal to the clock reference output pin (CLKR). The reference clock output can be routed internally as an input signal for other peripherals, such as the timers and CLCs.