Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.2.0
Search
Home
2
Module Documentation
2.1
8-bit MDFU Client Library
2.1.3
Function Documentation
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
8-bit MDFU Client Library
2.1.1
Module description
2.1.2
Definition Documentation
2.1.3
Function Documentation
2.1.3.1
BL_ApplicationStart()
2.1.3.2
BL_BootCommandProcess()
2.1.3.3
BL_ImageVerify()
2.1.3.4
BL_Initialize()
2.1.4
Enumeration Type Documentation
2.2
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.3
Memory Helper
2.4
Communication Adapter
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.1.3 Function Documentation