Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.2.0
Search
Home
2
Module Documentation
2.1
8-bit MDFU Client Library
2.1.1
Module description
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
8-bit MDFU Client Library
2.1.1
Module description
2.1.1.1
Data structures
2.1.1.2
Definitions
2.1.1.3
Enumerations
2.1.1.4
Functions
2.1.2
Definition Documentation
2.1.3
Function Documentation
2.1.4
Enumeration Type Documentation
2.2
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
2.3
Memory Helper
2.4
Communication Adapter
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.1.1 Module description
This file contains API prototypes to perform bootloader operations.