9.1 Approved External Antennas

The WLR089U0 module is tested and approved for use with the antenna type listed in the following table. It is permissible to use a different antenna, provided the same antenna type and antenna gain (equal to or less than) is used. An antenna type comprises antennas having similar in-band and out-of-band characteristics (refer to the specification sheet for cutoff frequencies).

To use with other antenna types, the OEM installer must be authorized by the respective regulatory agencies to ensure compliance.

Table 9-1. List of Approved External Antennas
No.Part Number ManufacturerAntenna Gain (dBi)Antenna TypeRegulatory Authority(1)Cable Length/Remarks
FCC(2)(3)ISEDCE
1RFA-S1-C55H1-150D034Alead technology2.0Half-wave dipoleXXX150 mm
2RFA-ZW-C55-B70-D034Alead technology2.0Half-wave dipole——X

SMA to u.FL cable (ASMA-UFL-10) of length 203.20 mm used as adapter

3AEACAC053010-S868Abracon2Compact, low profile whip antenna — —XSMA to u.FL cable (ASMA-UFL-10) of length 203.20 mm used as adapter
4TH-89F-150mm-IPEXBJTEK NAVIGATION,INC.1.5Half-wave dipoleXXX150 mm
5ANT-868-PW-QW-UFLLinx1.6¼-wave monopole antenna — —X216 mm
6ANT-916-PW-QW-UFLLinx1.8¼-wave monopole antenna — —X216 mm
7GWF-152XMPXX-H015Joymax Electronics Co., Ltd2Half-wave dipoleXXX153 mm
8GWF-152XRSXX-H015Joymax Electronics Co., Ltd2Half-wave dipoleXXXAntenna has 156 mm cable with RP-SMA plug and RP-SMA receptacle to u.FL cable of length 50 mm used as adapter (2)(3)
96610D13081-100Kinsun2Half-wave dipoleXX —100 mm
106610C03061Kinsun2Half-wave dipoleXXXRP-SMA to u.FL cable of length 203.20 mm used as adapter(2)(3)
116610-868MHzKinsun2Half-wave dipole — —X150 mm
12DL868&915M-F-01Dolin Electronics Co., Ltd2¼-wave monopole antenna — —X150 mm
13DL868&915M-R-H76Dolin Electronics Co., Ltd2¼-wave monopole antenna — —XSMA to u.FL cable (ASMA-UFL-10) of length 203.20 mm used as adapter
14RFDPA131015IMBB301PSA Walsin technology Corporation0.90Half-wave dipoleXXX150 mm
15RFA-ZW-C55-B-RP-D034Alead technology2.0Half-wave dipoleXXXRP-SMA to u.FL cable of length 203.20 mm used as adapter(2)(3)
Note:
  1. ‘X’ denotes the antennas covered under the certification.
  2. If the end product using the Module is designed to have an antenna port that is accessible to the end user, then a unique (non-standard) antenna connector (as permissible by FCC) must be used (e.g., RP (Reverse Polarity)-SMA socket).
  3. If an RF coaxial cable is used between the module RF output and the enclosure, then a unique (non-standard) antenna connector must be used in the enclosure wall for interfacing with the antenna.