4.3 Board Operation Hints and Tips

  • Only use the USB cable included in the kit box, or an equivalent one, to power the SAM9X75 Curiosity Pro board.
  • When powered, the board starts automatically without the need to press the START button.
  • Ensure you disconnect the power from the board before plugging in or unplugging daughter boards (on mikroBUS™, M.2, 10/100/1000 SODIMM slot, or RPi connector) or displays.
    • An exception to this rule can be made for USB connectors.