3 Function Blocks
This section covers the SAM9X75 Curiosity Pro specifications and provides a high-level description of the board's major components and interfaces. This document is not intended to provide detailed information about the processor or any other components used on the board. Refer to the component’s documentation for further details.