Features

The following is a list of the main components and interfaces on the AT32UC3C-EK:
-
Main MCU: 32-bit AVR UC3 AT32UC3C0512 (TQFP144)
-
512KBytes internal flash, 256KBytes internal RAM
-
Up to 66MHz operation
-
Controller Area Network Interfaces
-
Peripheral event system
-
FlashVault™ allows pre-programmed, secure library support for end user applications
-
DSP Floating point instructions
-
-
One serial data flash, 64Mbits
-
One serial EEPROM 128-bits
-
Four LEDs
-
Two push buttons
-
One reset pushbutton
-
Powered through USB connector or through external power supply (header J1 or J2)
-
16MHz oscillator for the main clock, one RTC 32kHz crystal and one free footprint for additional oscillator
-
JTAG and NEXUS Connectors for programming and debugging on the Atmel AT32UC3C0512C MCU
-
One QTouch® (Atmel AT42QT1060) with six buttons connected through the TWI
-
One QVGA LCD display with resistive touch screen
-
One jack connector to output audio samples
-
One microphone input to record audio signal
-
Two CAN Interfaces and two LIN Interfaces
-
One SD/MMC slot connector
-
One SDRAM 256Mbits
-
Wireless Header (WLESS) for the wireless expansion header or for any SPI-based or TWI-based or USART-based external communication
-
Atmel AVRMC300 expansion headers to be able to manage motor control applications
-
J27: USB (2.0 mini A-B receptacle) connected to the 32-bit Atmel AVR UC3 AT32UC3B1256
-
AT32UC3C0512 and AT32UC3B1256 are connected through two pins
-
The pre-loaded firmware on the AT32UC3B1256 acts as a UART-USB CDC virtual com port gateway
-
The J28 jumper can be used to set the AT32UC3B1256 in boot loader mode at power up
-
JTAG connector for programming and debugging the AT32UC3B1256 (J13)
-