1 Introduction
The Atmel® AT32UC3C-EK is an evaluation kit and development system for the Atmel AVR® UC3 AT32UC3C0512C microcontroller.
As a development system, the board notably provides on-board memory, a USB communication interface, CAN and LIN network interfaces, and the JTAG programming and debugging interface. The AT32UC3C-EK also features expansion headers; one of these is the wireless expansion header (named WLESS header on the PCB).