8.4 Module History
An overview of the module history is presented in the table below, with details on the enhancements and fixes made to the module since its first release. The current version of this corresponds to the newest version in the table.
Changelog |
|---|
Fix a bug in internal function _events_find_bit_position() |
Rewrite of events driver |
Initial Release |