3.6.1.12 Reserve Option
The
-mreserve=ranges
option allows you
to reserve memory normally used by the program. This option has the general
form:-mreserve=space@start:end
where
space
can be either of ram
or
rom
, denoting the data and program memory spaces, respectively; and
start
and end
are
addresses, denoting the range to be excluded. For example,
-mreserve=ram@0x100:0x101
will reserve two bytes starting at address
100h from the data memory.