3.6.2 Options for Controlling the Kind of Output

The options tabulated below control the kind of output produced by the compiler and are discussed in the sections that follow.

Table 3-7. Kind-of-Output Control Options
Option

(links to explanatory section)

Produces
-c An intermediate file.
-E A preprocessed file.
-o file An output file with the specified name.
-mprint-devices Chip information only.
-S An assembly file.
-v Verbose compilation.
-x language Output assuming that source files have the specified content.
-### Command lines but with no execution of the compiler applications.
--help Help information only.
--version Compiler version information.