3.6.3.5 Asm Option
The -fasm
option reserves the use of
asm
, inline
and typeof
as
keywords, preventing them from being defined as identifiers. This is the default action
if no option is specified.
The -fno-asm
form of this option restricts the recognition of these
keywords. You can, instead, use the keywords __asm__
,
__inline__
and __typeof__
, which have identical
meanings.
The -ansi
option implies -fno-asm
.