4.1.3 Implementation-Defined Behavior

Certain features of the ISO C standard have implementation-defined behavior. This means that the exact behavior of some C code can vary from compiler to compiler. The exact behavior of the compiler is detailed throughout this manual and is fully summarized in Implementation-Defined Behavior.