4.1.2 Divergence From the C99 Standard
The C language implemented on MPLAB XC8 C Compiler diverges from the C99 Standard, as described in the following sections.
The C language implemented on MPLAB XC8 C Compiler diverges from the C99 Standard, as described in the following sections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.