Selecting this checkbox makes object memory allocation suitable for garbage
collection. See 3.6.6.7 Data-sections Option.
Pack structure members together
This option has no effect for 8-bit AVR devices.
Allocate only as many bytes as needed by enum types
Enabling this option allocates the smallest possible integer type to an
enum. See 3.6.13.1 Short-enums Option.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.