When this checkbox is selected, the avr-objcopy application will be
invoked after linking to generate a HEX file in addition to the ELF file.
Generate eep file
When this checkbox is selected, the avr-objcopy application will be
invoked after linking to have .eeprom sections extracted from the
ELF file and stored to a .eep file.
Generate usersignatures file
When this checkbox is selected, the avr-objcopy application will be
invoked after linking to have .user_signatures sections extracted
from the ELF file and stored to a .usersignatures file.
Generate lss file
When this checkbox is selected, the avr-objdump application will be
invoked after linking to generate an assembly list file (.lss
extension).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.