4.7.5 Function Size Limits
For all devices, the code generated for a regular function is limited only by the available program memory. See 4.7.3 Allocation of Executable Code for more details.
For all devices, the code generated for a regular function is limited only by the available program memory. See 4.7.3 Allocation of Executable Code for more details.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.