4.7.1 Function Specifiers
Aside from the standard C specifier, static, which affects the linkage of the function, there are several non-standard function specifiers, which are described in the following sections.
Aside from the standard C specifier, static, which affects the linkage of the function, there are several non-standard function specifiers, which are described in the following sections.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.