4.3.10.10 Section Attribute
The section(section)
attribute allocates the
object to a user-nominated section rather than allowing the compiler to place it in a
default section. If the CCI is enabled (see 3.6.3.4 Ext Option) a more portable
macro, __section(section)
, is available. See 4.14.2 Changing and Linking the Allocated Section for full
information on the use of this qualifier.
For example, the following CCI-compliant code places
foobar
in a unique section called myData
:
int __section("myData") foobar;