4.3.5.3 Anonymous Structures And Unions
The MPLAB XC8 compiler supports anonymous
structures and unions. These are C11 constructs with no identifier and whose members can be
accessed without referencing the identifier of the construct. Anonymous structures and
unions must be placed inside other structures or unions. For
example:
struct {
union {
int x;
double y;
};
} aaa;
aaa.x = 99;
Here, the union is not named and its members are accessed as if they
are part of the structure.