3.7.1.3.2 XC8 Linker - Memory Model Options

- Garbage collect unused sections
- This selector specifies if the linker should remove sections that it considers are not used.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.