4.2.9 Using SFRs From C Code
The Special Function Registers (SFRs) are memory mapped registers that
can be accessed from C programs. Each register can be accessed using a macro that is
available once you include <xc.h>
. For example:
#include <xc.h>
if(EEDR == 0x0)
PORTA = 0x55;
Bits within SFRs can be accessed via a special macro,
_BV()
, and other macros which represent the bit you wish to access.
For example, to set bit #1 in PORTB, use the following.
PORTB |= _BV(PB1);
To clear both bits #4 and #5 in EECR, use the following.
EECR &= ~(_BV(EEPM4) | _BV(EEPM5));
In both these examples, the compiler will use the device’s single bit set and clear instructions whenever possible.