3.8.1.11 XC8 Linker - General

Figure 3-20. XC8 Linker - General
Do not use default libraries
Selecting this checkbox will prevent the standard system libraries being linked into the project. See Nodefaultlibs Option.
Generate MAP file
Select this checkbox to have a map file generated after linking. See Mapped Linker Options.
Use vprintf library
This option forces additional libraries to be linked, allowing floating-point format specifiers to work with avr-libc.