8.9.11 builtin_avr_swap Built-in Function
Inserts a swap nibble swap instruction sequence.
Prototype
unsigned char __builtin_avr_swap(unsigned char)
Remarks
The built-in will produce code that loads the operands to appropriate registers, performs the nibble swap, and stores the result.
Example
int main(void) {
uint8_t a;
uint8_t result;
a = 0x81;
result = __builtin_avr_swap(a); // result will be 0x18
}