8.6.4 loop_until_bit_is_clear Macro
A macro that waits until a bit becomes clear in an SFR.
Include
<avr/sfr_defs.h>
Prototype
int loop_until_bit_is_clear(sfr, bit_number);
Remarks
This macro loops until the specified bit in sfr
becomes clear.
Example
#include <xc.h>
#include <avr/sfr_defs.h>
int main(void)
{
loop_until_bit_is_clear(PINA, PINA3);
process();
}