8.6.2 Bit_is_clear Macro
A macro that returns true if a bit is clear in an SFR.
Include
<avr/sfr_defs.h>
Prototype
int _bit_is_clear(sfr, bit_number);
Remarks
This macro tests to see if the specified bit in sfr
is clear, returning true if that is the case; 0 otherwise.
Example
#include <xc.h>
#include <avr/sfr_defs.h>
int main(void)
{
if(bit_is_clear(EIMSK, PCIE2))
proceed = 1;
}