7.5.1 Enabling the CCI
It is assumed that you are using the MPLAB X IDE to build projects that use the CCI. The location of the widget in the Project Properties window to enable CCI conformance is shown in the table below.
| Compiler | Category | Category Option |
|---|---|---|
| MPLAB XC8 | XC8 Compiler | Preprocessing and messages > Use CCI Syntax |
| MPLAB XC16 | xc16-gcc | Preprocessing and messages > Use CCI Syntax |
| MPLAB XC-DSC | xc-dsc-gcc | Preprocessing and messages > Use CCI Syntax |
| MPLAB XC32 | xc32-gcc, xc32-g++ | Preprocessing and messages > Use CCI Syntax |
If you are not using this IDE, use the command-line option -mext=cci.
For MPLAB XC16, MPLAB XC-DSC and MPLAB XC32, you may also use the option
-mcci.
Differences
This option has never been implemented previously.
Migration to the CCI
Enable the option.
Caveats
None.