Jump to main content
MPLAB® XC8 C Compiler User’s Guide for AVR® MCU
Search
Home
7
Common C Interface
7.5
Compiler Features
Notice to Development Tools Customers
1
Preface
2
Compiler Overview
3
Command-line Driver
4
C Language Features
5
Utilities
6
Implementation-Defined Behavior
7
Common C Interface
7.1
Background - The Desire for Portable Code
7.2
Using the CCI
7.3
C Language Standard Refinement
7.4
C Language Standard Extensions
7.5
Compiler Features
7.5.1
Enabling the CCI
8
Library Functions
9
Document Revision History
Microchip Information
7.5 Compiler Features
The following item details the compiler options used to control the CCI.