3.7.2.7 XC8 C Compiler - Optimization

Figure 3-8. XC8 C Compiler - Optimization
Optimization level
This selector allows you to choose the degree and types of optimization performed. See, for example, O0: Level 0 Optimizations.
Prepare functions for garbage collection
Selecting this checkbox makes function memory allocation suitable for garbage collection. See Function-sections Option.
Prepare data for garbage collection
Selecting this checkbox makes object memory allocation suitable for garbage collection. See Data-sections Option.
Pack structure members together
This option has no effect for 8-bit AVR devices.
Allocate only as many bytes as needed by enum types
Enabling this option allocates the smallest possible integer type to an enum. See Short-enums Option.