3.6.6.20 Pa-callcost-shortcall Option
The -mpa-callcost-shortcall option performs more
aggressive procedural abstraction, in the hope that the linker can relax long calls and reduce
code size. This option can, however, increase code size if the underlying assumptions are not
realized, so monitor if it is of benefit to each project.