16.3.4 Control D
| Name: | CTRLD |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TCB1 | TCB0 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – TCB1 TCB1 output
Write this bit to '1' to select alternative output pin for 16-bit timer/counter B 1.
Bit 0 – TCB0 TCB0 output
Write this bit to '1' to select alternative output pin for 16-bit timer/counter B 0.