29.5.5 LUT n Control C

Name: LUTCTRLC
Offset: 0x07 + n*0x04 [n=0..1]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
     INSEL2[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection

These bits select the source for input 2 of LUT n:

ValueNameDescription
0x0 MASK Masked input
0x1 FEEDBACK Feedback input
0x2 LINK Linked other LUT as input source
0x3 EVENT0 Event input source 0
0x4 EVENT1 Event input source 1
0x5 IO I/O pin LUTn-IN2 input source
0x6 AC0 AC0 OUT input source
0x7 TCB0 TCB WO input source
0x8 TCA0 TCA WO2 input source
0x9 TCD0 TCD WOA input source
0xA - Reserved
0xB SPI0

SPI MISO input source

other - Reserved